/content/process/us/en/search.html

Multi-Jet Meters

M120

The M120 multi-jet meter is a dry dial register with the option of a pulse type. Available in sizes 15mm to 50mm with nominal flow rates of Qn 1.5m³/h to Qn 15m³/h.

Overview
Specifications
• For M120, the nominal flowrate of Qn 1.5 m³/h to 15m³/h, Q3 2.5m³/h to 25m³/h
• For M120, MID approval type R160
• EEC approval metrological class B•H
• Suitable for both cold and warm water applications
• ELSTER conText® inscription system
• Replaceable meter inserts available
• Good readability even at extreme operational conditions
• Optionally retrofittable with pulse contactors
Installation Instructions
Name
Description
File Size
Date
Size
M120i Installation Instructions (German/English)
application/pdf 537.59 KB
10/12/2023
537.59 KB
Manuals and Guides
Name
Description
File Size
Date
Size
M120i Installation Manual (Italy)
application/pdf 810.8 KB
10/12/2023
810.8 KB
M120i Installation Manual (French)
application/pdf 811.78 KB
10/12/2023
811.78 KB
M120i Installation Manual (Spanish)
application/pdf 810.72 KB
10/12/2023
810.72 KB
M120i Installation Manual (Dutch)
application/pdf 810.53 KB
10/12/2023
810.53 KB
Data Sheet
Name
Description
File Size
Date
Size
M120i Ficha Técnica (Spanish Data Sheet)
application/pdf 147.62 KB
10/31/2023
147.62 KB
M120i Data Sheet (English)
application/pdf 1.18 MB
10/31/2023
1.18 MB
M120i Datenblatt (German Data Sheet)
application/pdf 1.13 MB
10/31/2023
1.13 MB
Certificate
Name
Description
File Size
Date
Size
M120i Certification (Spanish)
application/pdf 71.72 KB
10/12/2023
71.72 KB
Name
Description
File Size
Date
Size
M120i Ficha Técnica (Spanish Data Sheet)
application/pdf 147.62 KB
10/31/2023
147.62 KB
M120i Installation Manual (Italy)
application/pdf 810.8 KB
10/12/2023
810.8 KB
M120i Installation Manual (French)
application/pdf 811.78 KB
10/12/2023
811.78 KB
M120i Data Sheet (English)
application/pdf 1.18 MB
10/31/2023
1.18 MB
M120i Installation Instructions (German/English)
application/pdf 537.59 KB
10/12/2023
537.59 KB
M120i Certification (Spanish)
application/pdf 71.72 KB
10/12/2023
71.72 KB
M120i Installation Manual (Spanish)
application/pdf 810.72 KB
10/12/2023
810.72 KB
M120i Installation Manual (Dutch)
application/pdf 810.53 KB
10/12/2023
810.53 KB
M120i Datenblatt (German Data Sheet)
application/pdf 1.13 MB
10/31/2023
1.13 MB
Name
Description
File Size
Date
Size
M120i Installation Instructions (German/English)
537.59 KB
10/12/2023
M120i Installation Manual (Italy)
810.8 KB
10/12/2023
M120i Installation Manual (French)
811.78 KB
10/12/2023
M120i Installation Manual (Spanish)
810.72 KB
10/12/2023
M120i Installation Manual (Dutch)
810.53 KB
10/12/2023
M120i Ficha Técnica (Spanish Data Sheet)
147.62 KB
10/31/2023
M120i Data Sheet (English)
1.18 MB
10/31/2023
M120i Datenblatt (German Data Sheet)
1.13 MB
10/31/2023
M120i Certification (Spanish)
71.72 KB
10/12/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
LA0003549
MTR-K-N 2002 Q3=10 R11/4" LENGTH 260 CT
LA0003549
MTR-K-N 2002 Q3=10 R11/4" LENGTH 260 CT
LA0003550
MTR-K-N 2002 Q3=16 R11/2" Length 300 CT
LA0003550
MTR-K-N 2002 Q3=16 R11/2" Length 300 CT
LA0004492
MTR-S 2002 Q3=4 R3/4" lgth.105 R 40
LA0004492
MTR-S 2002 Q3=4 R3/4" lgth.105 R 40
LA0004510
METER, 40MM STM-T 2002 Q3=16 R11/2" R 80
LA0004510
METER, 40MM STM-T 2002 Q3=16 R11/2" R 80
LA0005524
M120i Q3=4 R3/4" 190mm R160
LA0005524
M120i Q3=4 R3/4" 190mm R160
LA0005525
M120i Q3=6.3 R1" 260mm R160
LA0005525
M120i Q3=6.3 R1" 260mm R160
LA0005530
M120i Q3=4 R3/4" 190mm R80
LA0005530
M120i Q3=4 R3/4" 190mm R80
LA0005532
M120i Q3=10 R11/4" 260mm R80
LA0005532
M120i Q3=10 R11/4" 260mm R80
LA0005534
M120i Q3=16 R11/2" 300mm R80
LA0005534
M120i Q3=16 R11/2" 300mm R80
LA0005535
M120i Q3=25 R2" 270mm R80
LA0005535
M120i Q3=25 R2" 270mm R80