/content/process/us/en/search.html

Volumetric Meters

V110

The V110 volumetric meter has a co-polymer resin manufactured body which allows its use with absolute confidence where water with aggressive or dezincification properties exist.

Overview
Specifications
• Optimum accuracy and performance at all times, in any position
• Revolutionary grooved piston for improved durability and performance (15mm and 20mm only)
• Durable tamperproof construction
• Easy to read
• Pulse output available providing access to management information
• Robust, leak-proof construction
• Performance to ISO 4064 Class C
• Maximum working temperature of 50 C
• Maximum working pressure of 10 bar (16 bar on 15mm size)
• Available in sizes 15mm, 20mm and 25mm with flow rates of between 15l/h and 7m³/h.
 
Applicable for South Africa Customers Only: Please be advised that in terms of the SANS 1529-1:2003 (Trade Metrology Act) it is illegal to install loose plastic meters. All plastic meters must be fitted in an approved pre-plumbed meter box assembly. Should a plastic meter be fitted in any other type of installation, the warranty will no longer apply. Honeywell will only supply loose plastic meters for replacement in Honeywell meterboxes.
Brochure
Name
Description
File Size
Date
Size
Polymer Surface Meterboxes (English) - South Africa
application/pdf 1.06 MB
2/7/2024
1.06 MB
V110 Polymer Volumetric Water Meter (English) - South Africa
application/pdf 781.54 KB
1/30/2024
781.54 KB
Data Sheet
Name
Description
File Size
Date
Size
V110 Spec Sheet English
application/pdf 160.95 KB
10/31/2023
160.95 KB
Name
Description
File Size
Date
Size
V110 Spec Sheet English
application/pdf 160.95 KB
10/31/2023
160.95 KB
Polymer Surface Meterboxes (English) - South Africa
application/pdf 1.06 MB
2/7/2024
1.06 MB
V110 Polymer Volumetric Water Meter (English) - South Africa
application/pdf 781.54 KB
1/30/2024
781.54 KB
Name
Description
File Size
Date
Size
Polymer Surface Meterboxes (English) - South Africa
1.06 MB
2/7/2024
V110 Polymer Volumetric Water Meter (English) - South Africa
781.54 KB
1/30/2024
V110 Spec Sheet English
160.95 KB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
40101-00
METER, 15MM V110
40101-00
METER, 15MM V110
40102-00
METER, 20MM V110
40102-00
METER, 20MM V110
40103-00
METER, 25MM V110
40103-00
METER, 25MM V110
AW810
15mm V110T KSM 114mm Long (1 Pulse per 0,5 litre)
AW810
15mm V110T KSM 114mm Long (1 Pulse per 0,5 litre)
AW811
15mm V110T KSM 165mm Long (1 Pulse per 0,5 litre)
AW811
15mm V110T KSM 165mm Long (1 Pulse per 0,5 litre)
AW812
20mm V110T KSM 165mm Long (1 Pulse per 0,5 litre)
AW812
20mm V110T KSM 165mm Long (1 Pulse per 0,5 litre)
AW813
25mm V110T KSM 198mm Long (1 Pulse per 5 litres)
AW813
25mm V110T KSM 198mm Long (1 Pulse per 5 litres)
AW815
20mm V110T KSM 114mm Long (1 Pulse per 0,5 litre)
AW815
20mm V110T KSM 114mm Long (1 Pulse per 0,5 litre)
DW109
RDP 4 Meter box with 15mm Plastic KSM Meter 114mm Long and 20mm Female In/outlet. Key issued free of charge with each 25 meters purchased.
DW109
RDP 4 Meter box with 15mm Plastic KSM Meter 114mm Long and 20mm Female In/outlet. Key issued free of charge with each 25 meters purchased.
DW209
Large Meterbox with 25mm Plastic KSM Meter 198mm Long and 25mm Male In/outlet. Key issued free of charge with each 25 meters purchased.
DW209
Large Meterbox with 25mm Plastic KSM Meter 198mm Long and 25mm Male In/outlet. Key issued free of charge with each 25 meters purchased.